IESNA:LM-63-2002
[TEST]P1445060
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (3000K-300W-T5)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (300W)
[MORE]OPTICS - TYPE 5
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]40860
TILT=NONE
1 45535 1 181 25 1 2 0.315 0.46 0
1 1 298.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5561.7 5560.8 5560.4 5563.7 5567.4 5572.8 5581.9 5592.5 5605 5620.9
5640.1 5664.2 5690.3 5719.6 5752.6 5790.2 5829 5870.1 5911.8 5955.1
6000.9 6046.9 6093.6 6143.4 6194.7 6250.2 6306.1 6367.2 6430.9 6496.9
6568.3 6642.4 6717.1 6797.4 6881.6 6966.6 7051.5 7139.8 7229.5 7319.3
7412.3 7508.7 7601.9 7688.3 7769.2 7848.8 7923.9 7994.4 8064.5 8138.3
8216.2 8298.5 8380.4 8473.8 8573.1 8673.8 8774.6 8873.6 8966 9063.1
9154.6 9232.7 9299.1 9367.3 9452.6 9545.9 9602.4 9612.3 9606 9501
9129.5 8390.5 7424.4 6490.4 5588.5 4253.4 2478.8 975.3 711.6 472.7
233.8 207.5 183.5 160.1 136 110.9 82.2 55.9 29.6 12.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5559.2 5559.2 5561 5565.4 5571.3 5578.9 5591.2 5603.8 5618.6
5638.7 5660.6 5686.4 5714.6 5747.5 5782.5 5820.6 5858.9 5901.2 5944.4
5990.6 6038.3 6086.5 6138.3 6192.6 6249 6309.1 6370.7 6435 6499.1
6565.9 6632.7 6699.3 6765.7 6833.6 6903 6970.4 7034.2 7096 7159.1
7226.4 7299.4 7381.7 7470.4 7563.7 7655.5 7753.3 7856.7 7965.9 8080.3
8200.8 8323.6 8450 8580.6 8708.7 8834.4 8957.2 9073.9 9185.1 9283
9378.1 9459.7 9530.6 9598.8 9664.3 9741.5 9824.1 9888.7 9909.3 9878.8
9767.5 9459.7 8876.3 8065.5 7160.3 6155.5 4847.9 3082.4 1399.1 993.8
621.1 248.4 213.9 183.1 154 125.5 98.3 73 47.8 22.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5559.5 5559.2 5561.8 5566.5 5573.8 5583.4 5595.1 5611 5628.2
5648.6 5672.6 5698.2 5726 5756.2 5791.1 5830.4 5871.8 5912.9 5959.2
6006.7 6056.1 6108 6161.3 6215.3 6272.1 6329.4 6389.8 6451 6514.4
6578.1 6644.2 6708.6 6773.7 6839.8 6909.9 6977.1 7044.7 7109.8 7174.8
7240.3 7310.6 7384.7 7462.5 7545.6 7632.5 7725.4 7825.4 7927.7 8033.1
8143.1 8259 8378.1 8500.4 8630.2 8765 8902.5 9042.5 9179.8 9322.4
9463.3 9612.3 9758.5 9904.8 10046.6 10191.1 10327.5 10444.1 10553.6 10655
10719.6 10719.6 10627.2 10444.1 10145.3 9684.1 8985.9 8048.4 6880.7 5303.6
3285.3 1555.7 1120.3 691.4 262.4 198.2 151.5 114.8 79.2 42.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5560.4 5560.4 5562.1 5569.3 5577.2 5589.2 5604.5 5621.2 5638.9
5661 5687.1 5714.8 5745.7 5778.5 5813.4 5851.3 5891.6 5937.9 5988.4
6038.5 6091.4 6144.8 6201.5 6258.2 6317.5 6377.2 6437.6 6498 6560.4
6622.9 6689.7 6755.4 6819 6884.6 6954.2 7020.1 7083.7 7151.6 7217.9
7285.7 7356.5 7432.2 7512.7 7596.8 7684.2 7777 7870 7968.2 8070.5
8174.7 8283.7 8398.7 8523.2 8648.8 8780.5 8917.4 9055 9201.3 9347.6
9499.2 9652.7 9804.3 9956.9 10111.2 10268.2 10417.2 10555.4 10688.2 10798.6
10881.1 10923.3 10911.6 10848.8 10698.1 10399.2 9951.5 9219.2 8157.7 6749.4
5001 3169.5 1419.9 1041.7 673.7 305.7 242.3 180.5 112.2 58.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5561.3 5562.1 5565.7 5572.8 5583.4 5597.6 5613.6 5630.3 5651.8
5676.7 5702.9 5731.1 5762.3 5796.8 5835.5 5877.3 5921 5967 6015.7
6067.5 6120.7 6176.7 6237.1 6296.9 6357.5 6416.4 6475.6 6535.4 6596
6659.3 6722 6787.4 6854 6918.7 6981.9 7045.9 7110.6 7176 7241.2
7308 7379.6 7454.1 7536.8 7622.7 7708.8 7801.5 7895.2 7989.2 8089.8
8196.5 8299 8410.7 8520.8 8633.1 8745.5 8860.6 8974.3 9089.1 9202.2
9313.5 9419.4 9527.9 9635.6 9733.4 9831.2 9921.9 9993.7 10063.6 10101.3
10095.9 10051.1 9946.1 9771.1 9495.6 9166.3 8739.2 8168.1 7327.9 6156.4
4557.9 2663.7 1142.9 824.3 524.7 225 165.6 127 90.9 49.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5563.4 5563.7 5568.8 5576.1 5588.8 5603.8 5618.7 5638.5 5660.3
5685.6 5711.3 5741.3 5774 5813.8 5854.2 5898.2 5947 5998.5 6051.1
6105.1 6163.9 6223.5 6284.8 6342.3 6400.6 6461.6 6523.6 6587.1 6650.8
6716.8 6784.8 6848.8 6913.3 6978.1 7043.9 7108 7166.9 7227.5 7292.2
7359.9 7433.3 7510.4 7588.8 7673.5 7762.2 7853.9 7950.1 8045.7 8143.3
8245.9 8346.9 8451 8548.1 8639.4 8727.6 8817.8 8905.6 8983.2 9051.4
9111.6 9159.1 9191.4 9216.6 9230 9239 9242.6 9224.6 9160 9041.6
8804.3 8438 7948.1 7367.1 6793.3 6225.8 5507.4 4412.8 2947.7 1465.5
1042.9 644 245.1 199 168 137.9 109.2 83.5 58.1 32.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5558.9 5559.8 5564.8 5572.8 5585.8 5601.5 5617.7 5637.2 5659.4
5684.3 5711.2 5742.5 5777 5817.2 5860.1 5907.1 5958 6011.5 6068.6
6126.9 6186.1 6246.4 6305.6 6361.8 6417 6474.6 6534.8 6599 6666.1
6738.7 6811.4 6882 6953.6 7026.5 7100.6 7175.9 7252.8 7331.2 7415.6
7506.4 7595 7678.6 7763.8 7849.5 7935.5 8016 8091.4 8165.9 8236.7
8304.6 8369.6 8429 8486.2 8546 8604.5 8664.2 8723.1 8781.3 8832
8874.3 8907.2 8929.6 8945.5 8952.1 8952.7 8928 8878.6 8757.3 8492.2
8071.6 7447 6781.7 6186.1 5689.9 5112.9 4100.2 2886.4 1672.5 469.7
266.4 235.1 203.8 172.7 148 122.8 97.4 70.9 45.6 32
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5558.9 5560.8 5566.8 5575.2 5588.5 5603.9 5621.1 5640.9 5662.9
5687.1 5713.8 5745.6 5782.1 5821.1 5865.7 5914.8 5963.8 6018.1 6073.5
6132.2 6195 6259.5 6322.2 6384.3 6445.8 6507.8 6572.5 6635.1 6701.3
6770.8 6841.1 6909.5 6976.7 7043.4 7110.6 7176.5 7242.1 7305.4 7371.3
7442.1 7515.8 7595.8 7675.8 7757.3 7841.6 7933.1 8028.5 8125.9 8221.8
8320.9 8419.2 8519.8 8614.1 8705.1 8791.1 8875.3 8955 9028.1 9096.3
9156.4 9204 9243.5 9276.7 9297.3 9312.6 9315.3 9292.8 9239.9 9125.9
8913.9 8568.5 8063.4 7441.1 6796.3 6193 5555.3 4555.2 3227.7 1900.3
584.5 291.7 241.2 207.9 174.6 144.3 115.1 89.1 64.2 44.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5559.8 5562.7 5569.7 5579.7 5591.7 5606.6 5623.4 5645.2 5669.5
5695.5 5723.6 5757.3 5794.3 5835.2 5879.6 5926.3 5977 6029.8 6084.7
6141.4 6200.2 6262.6 6326.9 6391.6 6455.6 6521.1 6586.2 6650.8 6718.7
6785.9 6857.4 6926.7 6994.7 7059.3 7122.6 7188.8 7257.8 7326.1 7394.2
7465.9 7540.8 7616.9 7699.6 7785 7871 7962.7 8056.2 8152.6 8247.7
8347.8 8447.8 8551.3 8655.6 8765.3 8870.5 8975.2 9082.9 9186.9 9289.2
9389.7 9492.9 9595.2 9693.9 9790.9 9885.1 9969.4 10041.2 10100.4 10138.1
10134.5 10069 9937.1 9718.2 9418.5 9019.1 8528.3 7915.1 7130.7 6017.3
4496.7 3153.8 1810.9 478.6 282.6 221.7 160.9 121.9 87.3 60
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5561.3 5565.6 5573.1 5583.2 5596 5610.5 5627.8 5649.5 5675.2
5705.6 5737.1 5773.1 5811.2 5852 5896.6 5943.5 5993.8 6047.3 6102.6
6159.1 6219.8 6279.9 6341 6402.3 6464.8 6527.5 6589.2 6653.1 6715.3
6779.6 6847.4 6916.7 6987 7052.4 7121.4 7192.5 7263.9 7337.4 7411.6
7489.8 7567.1 7648.4 7732.7 7821.4 7912.5 8006.3 8103.9 8204.8 8304.8
8408.9 8515.3 8624.7 8738.1 8853.2 8975.2 9099 9230.9 9364.6 9501.9
9641.9 9784.6 9923.7 10060.1 10194.7 10316.7 10431.6 10528.5 10611.9 10671.1
10708.8 10707 10660.4 10525.8 10287.1 9920.1 9419.4 8671.9 7603.7 6159.6
4486.7 3154.4 1822.1 491.1 313.5 261.4 208.4 155.3 97.2 66.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5562 5567.1 5575.2 5585.4 5600.3 5616.3 5635.1 5658.4 5683.9
5713.4 5746 5782.7 5822.6 5866.8 5912.3 5959.9 6009.9 6063.3 6117.4
6172.2 6228.7 6284.3 6343.2 6400.4 6460.5 6521.2 6581.8 6643.8 6706.9
6771.9 6838.3 6909.1 6975.4 7045.2 7117.6 7189.8 7265.5 7339.8 7413.2
7490.3 7566.2 7646.5 7729.9 7817 7907.4 8002 8097.9 8199.9 8304.6
8413.1 8524.4 8638.6 8757.2 8876.9 8998.5 9118.7 9237.2 9347.6 9448.1
9543.2 9644.6 9750.5 9849.2 9941.6 10027.8 10114.8 10189.3 10245.8 10256.6
10232.3 10173.1 10023.3 9777.4 9410.4 8823.1 8023.9 7064.7 5888 4314.3
3062.4 1810.5 564.8 305.4 232.8 160.9 113.9 79.8 49.4 34.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5564 5569.1 5579 5591 5604.1 5619.8 5639.9 5663.4 5690.9
5719.3 5753.5 5791.3 5832.8 5875.7 5921.7 5972.2 6023.5 6075.6 6130.3
6185.3 6240.8 6296.3 6353.5 6412.3 6473.1 6535 6599.2 6666.2 6734.8
6804.2 6873.2 6943.2 7012.7 7085.5 7156.4 7229.7 7301.3 7369.8 7438.3
7513.1 7592.2 7673 7754.4 7844.1 7937 8039 8145 8259.8 8374.9
8488.9 8603.6 8719.8 8837 8949.2 9052.3 9137.6 9209.4 9274 9334.1
9388.8 9431.9 9463.3 9499.2 9532.4 9562.9 9574.6 9545.9 9492.9 9376.3
9143 8737.8 8087.2 7206.3 6210.3 5155.3 3960.2 2818.2 1676 553.4
289.2 242 194.8 147.9 119.8 92.1 66.4 47 27.6 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5566.3 5573.6 5583.7 5596.2 5610.3 5627.6 5647.6 5670.4 5697.1
5726.1 5761.4 5799.5 5841.3 5884.5 5931.9 5981.6 6033.3 6084.6 6137.9
6190.6 6245 6300.5 6356.7 6416.4 6478.5 6544 6610.6 6682.3 6756.2
6831.4 6910.3 6991 7074.3 7156 7241.9 7328.7 7414.3 7501.1 7591.8
7685.2 7775.8 7865.5 7953.8 8038.9 8123.2 8209.4 8293.7 8369.1 8446.3
8525.8 8609.2 8689.7 8766.8 8841.9 8917.4 8987.7 9056.8 9122.3 9184.3
9239 9288.3 9338.6 9385.3 9431.9 9440.9 9378.1 9301.8 9175.3 8879.3
8372.8 7615.3 6683.4 5705.1 4723.2 3492.6 2209.1 927.3 384.3 246.1
209.9 173.7 147.9 124.1 102.7 78.5 53.1 36.8 20.5 4.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5567.5 5575.7 5587.5 5600.5 5615.5 5632.8 5653.1 5676.9 5704.3
5733.1 5768.1 5806.5 5847.4 5891.7 5937.7 5989.1 6041.5 6094.2 6148.5
6205.3 6264.7 6322.9 6382.9 6445 6509.3 6575.7 6644.2 6713.6 6785.8
6857.5 6929 7001.7 7073.5 7143.6 7214.1 7285.9 7355.4 7421.7 7490.9
7565.9 7648.9 7733.9 7821.6 7912.5 8007.3 8108.5 8217.9 8327.7 8441.6
8556.1 8670.3 8786.1 8902 9010.2 9108.9 9194.1 9272.2 9340.4 9402.3
9453.5 9492.9 9527 9562.9 9604.2 9631.1 9622.2 9580 9519.9 9385.3
9117 8664.3 7962.6 7096.9 6120.7 5013.9 3788.1 2702.3 1616.6 533.2
288.6 240.5 192.3 144.6 116.7 88.5 62.8 44.5 26.1 8.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5568.5 5578.1 5589.2 5603.2 5619.8 5637.5 5658.8 5684.1 5711.5
5742.2 5776.1 5813.8 5855.8 5900.9 5950.5 6002.7 6057.9 6114.4 6172.3
6230.1 6292 6352 6416.6 6478.5 6544 6611.3 6676.8 6742.2 6807.7
6874.7 6944.4 7013.7 7082.5 7153.7 7225 7296.2 7369 7440.4 7510.7
7585.9 7663 7744.3 7830.1 7918 8009.2 8105.4 8205.3 8305.9 8408
8517.4 8625.9 8743.6 8860.1 8981.5 9103.5 9224.6 9349.4 9458.8 9557.5
9658.9 9767.5 9872.5 9965.8 10045.7 10119.3 10197.3 10256.6 10298.7 10293.4
10242.2 10130.9 9935.3 9655.4 9211.2 8527.8 7664.6 6628.2 5331.8 3708.8
2376 1043.6 427.9 333.7 239.5 146.2 104.7 70.1 48.8 27.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5569.1 5577.9 5590.2 5605 5621.6 5639.9 5661.1 5685.2 5713.3
5743.9 5779.4 5819.3 5862.4 5909.3 5960.2 6017.2 6074.3 6133 6192.9
6255.1 6321.7 6386.2 6451.8 6516.1 6580.5 6645.4 6708.6 6776.2 6843.7
6912.9 6983.7 7053.3 7122.5 7191.2 7259.4 7326.3 7393.3 7464.6 7541.9
7620.3 7700.1 7785.3 7872.6 7962.1 8055 8145 8241.3 8337.1 8438.7
8544.4 8652 8767.2 8883.7 9004.8 9129.5 9257.8 9394.2 9528.8 9665.2
9807.9 9943.4 10077.1 10202.7 10326.6 10438.7 10539.2 10624.5 10681.9 10714.2
10715.1 10672 10560.8 10333.7 9974.8 9526.1 8908.7 7999.7 6736.9 5211.3
3703.2 2195.2 719.6 363.3 294.9 239.8 184.8 130 88.7 47.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5570 5579.4 5590.6 5605.7 5621.4 5639.6 5660.8 5684.9 5710.7
5740.3 5776.3 5817 5861.1 5909.8 5959.1 6014.1 6069.2 6127.3 6186.4
6248.9 6313.1 6379.5 6445.2 6514.7 6584 6654.6 6724.1 6796 6866.9
6936.8 7004.8 7073.8 7139.1 7202.5 7265.4 7329.7 7396 7462.8 7532.8
7603.7 7679.5 7757.8 7838.2 7923.2 8013.9 8110.1 8211.6 8316.4 8422.1
8529.6 8631.8 8736.8 8842.5 8951 9055 9159.1 9259.6 9358.3 9455.2
9545.9 9634.7 9728 9822.3 9908.4 9991 10064.5 10108.5 10113 10078.9
10004.4 9871.6 9690.4 9418.5 9059.5 8609.1 8028.6 7236.9 6156 4731.5
3337.5 1943.5 572.2 314.5 256.6 198.6 140.7 104.2 71.3 49.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5570.2 5578.6 5590 5603.4 5618.3 5636.5 5656.6 5680.8 5705
5734.7 5769.4 5809.6 5853.1 5899.3 5948.9 6002 6058 6117.3 6177.5
6240.7 6306.6 6374.7 6442.3 6509 6574.2 6643.8 6711.8 6782.3 6854
6927.5 7000.7 7069 7137.6 7201.9 7266.1 7325.4 7385.2 7448.3 7511.9
7582.1 7653.4 7735 7827.9 7922.4 8019.8 8112 8211.4 8314.4 8418.7
8524.6 8625.6 8725.6 8817.6 8903.3 8980.6 9050.5 9117 9174.4 9224.6
9263.2 9292.8 9310.8 9324.2 9328.7 9318.9 9286.5 9210.3 9099.9 8916.1
8607 8125 7502.6 6875.4 6295.3 5628.5 4635.7 3269.6 1903.5 543.6
292.2 247.4 216.2 184.9 153.6 124.8 97.8 72.7 50.2 27.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5564.8 5574.4 5585.6 5596.6 5611 5628 5648.6 5670.5 5695
5725.4 5761 5802.6 5845.8 5890.8 5940.5 5995.8 6052.4 6111.9 6172.3
6234.7 6299.7 6361.5 6423.1 6483.2 6545.3 6608.2 6672.4 6742.8 6819
6895.8 6972.9 7042.8 7113.3 7184.1 7256.1 7328.2 7407.3 7491.6 7579.5
7670.6 7767.2 7863.9 7957 8040.1 8116.4 8193.4 8267.8 8335.1 8396.5
8457.1 8517.7 8579.6 8639.2 8699.8 8756.3 8810.2 8860.7 8908 8941.4
8965.5 8991.3 9009.3 9012 9003 8968.7 8890.6 8758.7 8510.9 8060.5
7414.3 6713 6150.7 5679.3 5079.7 3989.3 2524.8 1142 833.2 533.8
234.3 202.6 177.4 152.1 126.5 99.8 74.7 49.7 24.6 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5564.5 5572.3 5581.4 5592.7 5604.6 5621.2 5639.3 5661 5685.6
5714 5748.7 5788.2 5830.6 5874.7 5922.4 5974.1 6030.3 6086.6 6145.1
6206.2 6272 6336 6400.9 6464.7 6529.5 6594.4 6661.3 6728.6 6797.1
6867.7 6936.7 7002.6 7065.6 7129.2 7187.5 7242.3 7302.7 7366 7430.8
7500.7 7579.6 7665.1 7759.1 7853.6 7948 8042.6 8140.6 8241.5 8345.6
8450.1 8554.4 8649 8740.8 8830.3 8912 8985 9047 9102.6 9151.1
9189.6 9217.5 9241.7 9259.6 9267.7 9257.8 9228.2 9148.4 9017.3 8793.6
8413.2 7873 7243.4 6654.8 6074.3 5377.4 4309.9 2905.5 1442 1020.5
634.7 248.9 206.1 176.5 146.4 117.4 90.6 65 39.4 13.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5563.9 5569.7 5577.6 5588.3 5599.5 5612.8 5630 5651 5675
5700.1 5730.2 5766.7 5807.4 5849.6 5893.6 5941.6 5994.1 6047.6 6105
6162.1 6220.8 6280 6344.4 6409.3 6472 6533.9 6597.4 6661.1 6725.7
6789.3 6855.7 6920.7 6987.8 7052.7 7118.1 7181 7245.8 7309.6 7380.2
7453.1 7530.1 7607.4 7690 7774.9 7868.9 7967.9 8071.3 8173.1 8274.8
8376.8 8482.7 8590.6 8697.9 8807.6 8909.2 9016.5 9124.1 9222.8 9322.4
9429.2 9531.5 9629.3 9728 9820.5 9903.9 9977.5 10039.4 10075.3 10061
9992.8 9871.6 9690.4 9388.8 9006.6 8537.5 7947.6 7184 6148.3 4694.2
2875.5 1280.1 914.4 575.5 236.6 176.7 136 100.7 81.2 61.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5562.1 5566.1 5572.3 5581.2 5591.6 5602.5 5616.8 5634.4 5655.3
5679.4 5707.4 5737.5 5772.4 5810.9 5854.7 5900.7 5948.7 5998.6 6050.5
6104.2 6160.9 6218.5 6279 6339.2 6399.8 6458.3 6518.6 6583.4 6647.7
6713.2 6779.7 6850.3 6920.2 6989.9 7058.5 7125.7 7194.4 7264.8 7333.9
7403.4 7478.8 7561.2 7645.9 7735 7828.4 7925.7 8025.3 8127.6 8233.3
8343.9 8459.8 8578.3 8702 8831.7 8964.9 9102.6 9242.6 9381.7 9521.7
9667 9816 9965.8 10115.7 10261.1 10394.8 10520.4 10640.6 10751 10831.8
10883.8 10894.6 10849.7 10716.9 10463.9 10075.3 9499.2 8607.4 7269.1 5597.6
3792.3 1962.3 676.2 496 318.1 266.1 210.1 144 72.9 55.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5561 5563 5567 5573.8 5583 5593.4 5606.4 5620.9 5638.7
5659.1 5684.8 5713.2 5743 5776 5814.2 5856.9 5902.1 5949 5999.2
6050.8 6104.6 6159.1 6215.1 6271.9 6330.4 6389.9 6451 6513.9 6576.9
6641.1 6706.6 6773.8 6842.6 6911.1 6982.1 7053.7 7121.3 7192 7262.1
7331.9 7403.8 7481 7562.6 7652 7745.4 7847.7 7952.1 8056.7 8167.6
8278.5 8397.8 8520.3 8643.8 8776.7 8909.4 9045.2 9182.5 9323.3 9466.9
9615 9759.4 9903.9 10050.2 10192.9 10336.4 10474.6 10596.7 10682.8 10769
10819.2 10790.5 10645.1 10440.5 10124.7 9536 8729.8 7758.3 6514.1 4761.8
2638 1172.3 844.5 541.3 238.2 181.9 141.3 104 83.6 63.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5559.2 5560.4 5563.9 5569.7 5576.2 5585.1 5596.8 5609.7 5626.4
5646.7 5669.3 5696.7 5725.4 5758.2 5795.7 5836.1 5878.5 5921.5 5967.5
6014.8 6064.3 6115.3 6170.6 6227.8 6288.2 6350 6412.7 6476.2 6540.9
6607.1 6674.8 6739 6807.3 6877 6946.7 7013.4 7078.1 7140.9 7204.5
7272.7 7350.3 7433.5 7522 7615.4 7711.9 7811.2 7919.5 8029.7 8146.7
8268.8 8393.6 8524.3 8650.2 8780.5 8906.7 9030.8 9150.2 9256.9 9353
9445.4 9538.7 9629.3 9702 9757.7 9825.8 9919.2 9981.1 9988.3 9938
9816.9 9518.1 8924.7 8088.7 7154.8 6110.5 4786.8 3085.7 1451.4 1029.2
644.7 260.3 214.1 183.3 153.3 122.9 94.7 69.2 43.7 18.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5561.7 5560.8 5560.4 5563.7 5567.4 5572.8 5581.9 5592.5 5605 5620.9
5640.1 5664.2 5690.3 5719.6 5752.6 5790.2 5829 5870.1 5911.8 5955.1
6000.9 6046.9 6093.6 6143.4 6194.7 6250.2 6306.1 6367.2 6430.9 6496.9
6568.3 6642.4 6717.1 6797.4 6881.6 6966.6 7051.5 7139.8 7229.5 7319.3
7412.3 7508.7 7601.9 7688.3 7769.2 7848.8 7923.9 7994.4 8064.5 8138.3
8216.2 8298.5 8380.4 8473.8 8573.1 8673.8 8774.6 8873.6 8966 9063.1
9154.6 9232.7 9299.1 9367.3 9452.6 9545.9 9602.4 9612.3 9606 9501
9129.5 8390.5 7424.4 6490.4 5588.5 4253.4 2478.8 975.3 711.6 472.7
233.8 207.5 183.5 160.1 136 110.9 82.2 55.9 29.6 12.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
